NVIDIA® Jetson Nano™ Developer Kit

SKU
102110268
Rating:
92% of 100

Join the Revolution and Bring the Power of AI to Millions of Devices. We offer free shipping for this product all over the world.

$99.00
In stock
-
+
attention icon

Tip

We offer free shipping for this product all over the world.

The NVIDIA® Jetson Nano™ Developer Kit delivers the compute performance to run modern AI workloads at unprecedented size, power, and cost. Developers, learners, and makers can now run AI frameworks and models for applications like image classification, object detection, segmentation, and speech processing.

 

The developer kit can be powered by micro-USB and comes with extensive I/Os, ranging from GPIO to CSI. This makes it simple for developers to connect a diverse set of new sensors to enable a variety of AI applications. It’s incredibly power-efficient, consuming as little as 5 watts.

 

Jetson Nano is also supported by NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. The software is even available using an easy-to-flash SD card image, making it fast and easy to get started.

 

The same JetPack SDK is used across the entire NVIDIA Jetson™ family of products and is fully compatible with NVIDIA’s world-leading AI platform for training and deploying AI software. This proven software stack reduces complexity and overall effort for developers. 

 

attention icon

Tip

The Raspberry Pi Camera Module V2 can work with Jetson Nano well, it will be a perfect camera in your AI project.


Key Features

 Jetson Nano Module

> 128-core NVIDIA Maxwell™ GPU

> Quad-core ARM® A57 CPU

> 4 GB 64-bit LPDDR4

> 10/100/1000BASE-T Ethernet

 

 Power Options

> Micro-USB 5V 2A

> DC power adapter 5V 4A

 

 I/O

> USB 3.0 Type A

> USB 2.0 Micro-B

> HDMI/DisplayPort

> M.2 Key E

> Gigabit Ethernet

> GPIOs, I2 C, I2 S, SPI, UART

> MIPI-CSI camera connector

> Fan connector

> PoE connector


 Kit Contents

> NVIDIA Jetson Nano module and carrier board

> Quick Start Guide and Support Guide  

 

attention icon

Note

We provide a wide selection of AI related products including Machine Learning, Computer Vision, Edge Computing, Speech Recognition & NLP and Neural Networks Acceleration. Check here for more products you may need

We are also calling for feedback and inputs from the developers. Any suggestions on the product features are welcomed at Seeed Forum!


NVIDIA JETSON NANO DEVELOPER KIT
TECHNICAL SPECIFICATIONS

DEVELOPER KIT
GPU 128-core Maxwell
CPU Quad-core ARM A57 @ 1.43 GHz
Memory 4 GB 64-bit LPDDR4 25.6 GB/s
Storage microSD (not included)
Video Encoder 4K @ 30 | 4x 1080p @ 30 | 9x 720p @ 30 (H.264/H.265)
Video Decoder 4K @ 60 | 2x 4K @ 30 | 8x 1080p @ 30 | 18x 720p @ 30|
(H.264/H.265)
Camera 1x MIPI CSI-2 DPHY lanes
Connectivity Gigabit Ethernet, M.2 Key E
Display HDMI 2.0 and eDP 1.4
USB 4x USB 3.0, USB 2.0 Micro-B
Others GPIO, I2C, I2S, SPI, UART
Mechanical 100 mm x 80 mm x 29 mm

Part List:

1 x NVIDIA® Jeston Nano™ Developer Kit   


ECCN/HTS

ECCN 3A991.a
HSCODE 8543709990
USHSCODE 85177000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Works perfectly!
    Rating
    100%
    I was impressed with all the tools that were installed and configured, and I was impressed with the performance of the graphics. Great buy & worth the money.

    Review by

    Posted on

  2. Great SBC!
    Rating
    100%
    I am an experienced embedded guy and excited to try Jetson nano. I want to try to learn more and do more CUDA development. I was impressed with all the tools that were installed and configured, and I was impressed with the performance of the graphics. The file is very good. I like 4GB of RAM and like the ability to use a barreled power supply. I installed the file system on a (USB) SSD, which significantly improved boot time and application development

    Review by

    Posted on

  3. Hobby market entry done well
    Rating
    100%
    Compared with my experience with the introduction of the Intel Edison, this is beautifully done. The web information is clear, organized, and skillfully edited. So far, a great learning experience.

    Review by

    Posted on

  4. Really good equipment,Value for the price
    Rating
    100%
    Much like how Nvidia optimizes ubuntu and deploys it on this device.

    Review by

    Posted on

  5. Easy setup
    Rating
    100%
    Very cool mini supercomputer. Great kit for beginners in machine learning, really easy to set up and quality components from one of the best.

    Review by

    Posted on

  6. Excellent support resources.
    Rating
    100%
    It is a reat unit, very powerful and flexible. Excellent support resources are available with a very helpful community.

    Review by

    Posted on

  7. Excellent support resources.
    Rating
    100%
    It is a reat unit, very powerful and flexible. Excellent support resources are available with a very helpful community.

    Review by

    Posted on

  8. Excellent support resources.
    Rating
    100%
    It is a reat unit, very powerful and flexible. Excellent support resources are available with a very helpful community.

    Review by

    Posted on

  9. Great
    Rating
    100%
    Excellent tool for my AI projects!

    Review by

    Posted on

  10. Solid for AI study
    Rating
    100%
    Nvidia provides an impressive dev board for delving into AI at an affordable price. But it does not include onboard wifi, Bluetooth or audio. However, you can get USB dongles to remedy that very easily.
    I would recommend this dev board for AI tinkering for the curious at heart.

    Review by

    Posted on

  11. Perfect match robotics projects
    Rating
    100%
    This is by far my favorite in this price range. I use object detection on 4 cameras, all at HD and motion-triggered video recording with no hiccups. Very few SBCs have the NVidia hardware-accelerated 3D built-in so this is now my goto for video analysis/recording solutions.

    Review by

    Posted on

  12. Great products
    Rating
    100%
    It is important to connect both the usb and network when setting it up as the USB connection is used for flashing the OS onto Xavier whereas the network connection is needed for building the other Nvidia components.
    By default it runs with only 4 cores enabled and the other 4 need to be enabled.
    Note that the device gets hot and the fan does not kick in so if you added the m2 pci storage then get a small fan to cool the device as the heat will kill the m2 module.

    Review by

    Posted on

  13. Funciona perfectamente!
    Rating
    100%
    Llegué temprano y estaba completamente sellado. Debido a la potencia de los gráficos, se calentará un poco, por lo que requiere un ventilador.

    Review by

    Posted on

  14. Funciona perfectamente!
    Rating
    100%
    Llegué temprano y estaba completamente sellado. Debido a la potencia de los gráficos, se calentará un poco, por lo que requiere un ventilador.

    Review by

    Posted on

  15. Great hardware
    Rating
    100%
    Nice quick quad core arm64 SBC with a decent amount of computing power available from the nVidia GPU.
    It is definitely a specialised board. While it can be used for watching videos, or running OpenGL or GLES games it's really not for that.

    It takes a while to load what it needs to utilise CUDA as a compute device, so the overhead on short tests is large. Once it is loaded it's quite fast, so it's good in real world application.

    One thing to be wary of is the OS image is set to full speed 10 watt mode, but the hardware is configured to use MicroUSB for power ie 5W mode. Either set the OS to lower power mode or use a jumper (not included) to set the board to use a higher wattage power supply via the barrel connector.
    If either of these is not done, the board will crash under load because of insufficient available current.

    Review by

    Posted on

  16. Not too bad, nice package
    Rating
    80%
    I'm pretty happy so far. Setting up python enviro nment a little finicky - suggest you use virtualenv.
    Don't try 16GB, you will run out of space quickly. Get a 160MB/s microSD card at least 32GB. I created a 4GB swapfile which improved dev env build speed

    Review by

    Posted on

  17. Very nice unit
    Rating
    80%
    Early days still, but the Nano is going great. DHL delivery took too long, but worth the wait.

    Review by

    Posted on

  18. Great product
    Rating
    80%
    Regarding the hardness to use an USB camera, the board is excellent and the support for tensorflowRT is amazing,

    Review by

    Posted on

  19. Love Seeed and LOVE the new Nvidia Nano Dev Kit
    Rating
    100%
    This is my 1st experience with seeedstudio and they were fantastic from start to finish on this order. Fast DHL shipping and great communication.

    Jetson Nano review:

    Whats not to love FINALLY a NVIDIA Maxwell TX1 devkit for an affordable $99!

    Review by

    Posted on

  20. if only the product is as good as the revues
    Rating
    100%
    well the product is due to ship in a few weeks, in the meantime.....

    Review by

    Posted on

Product Faqs


Sort by   
  • Can this item be shipped to South Africa?
    Question by: Christof R on 2019-07-15 10:13:30
  • Will it be delivered by Hong Kong post office instead of Singapore post for local order ?
    Question by: Ray Lee on 2019-05-16 02:25:17

    Hi friend, we don't use HK post, it be delivery to Hongkong via HK Local, as usual, it is COE for HK local order. 、Please contact with Bazaar Support service if you have any question.

    Answer by: admin on 2019-05-29 10:52:51
  • May I know if shipping to Malaysia is available? Cheers.
    Question by: Hasan Firdaus Mohd Zaki on 2019-05-07 03:48:48

    Hi Hasan, yes, we can ship to Malaysia. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-05-08 09:31:58
  • 3/21/19 I made an order 4/12 estimated delivery date I did not receive it. I have an invoice. If you have shipped, I would like to view it.
    Question by: SungminYoon on 2019-04-19 05:42:08

    Hi, Dear Our system shows that your jetson nano has been sent on April 29th. If you have not received it, you can write an email to our customer service and we will inform you of the DHL waybill number. Thanks order@seeed.cc

    Answer by: admin on 2019-04-23 02:01:00
  • When this item (102110268) NVIDIA® Jetson Nano™ Developer Kit will be available ?
    Question by: Mr. Eddyanto Wiratama on 2019-04-11 03:06:41

    Hi Eddyanto, The jetson nano is available now, it's pre-order, will be shipped around 3 months.

    Answer by: admin on 2019-04-15 05:26:31
  • Do we need t buy DC power adapter 5V 4A seperately.
    Question by: Anand Moon on 2019-04-08 07:50:51

    Hi there, It is not included in the kit this moment. We are sourcing the battery and will include it in the kit around end of the March. thanks.

    Answer by: admin on 2019-04-08 06:15:21
  • Can this product be shipped to Mexico? What would be the shipping cost in US dollars?
    Question by: Mauricio Moreno on 2019-03-31 07:58:29

    Hi Mauricio, Yes we can ship to Mexico, the cost is around 16$. Have a nice day.

    Answer by: admin on 2019-04-02 01:44:43
  • Hi, My question is wrt the MIPI-CSI camera bus. Do you sell camera's that support this? Is there a performance gain using MIP-CSI camera vs USB3 camera? Thank you
    Question by: Mark Inkley on 2019-03-22 21:59:52

    Hi Mark, we will release the camera kit soon, if you need the CSI camera now, you can consider our Raspberry Pi camera, it can work with this board too. ### https://www.seeedstudio.com/Raspberry-Pi-Camera-Module-V2-p-2800.html ###. As for the performance CSI vs. USB, you can refer to the Nvidia forum. Thanks for Jazza. ### https://devtalk.nvidia.com/default/topic/1005570/jetson-tx2/best-cameras-for-jetson/post/5136409/#5136409 ###

    Answer by: admin on 2019-03-25 10:41:11
  • Can the Jetson Nano power an external hard drive like this one? https://www.amazon.com/Seagate-Expansion-Portable-External-STEA2000400/dp/B00TKFEE5S
    Question by: James Choa on 2019-03-21 10:38:49

    Hi James, Sorry we do not have the Jetson nano sample yet. Though there are four USB3.0 type A ports, it's hard to say whether it can support a 1.5T portable External Hard Drive,mainly need to consider power supply.

    Answer by: admin on 2019-03-22 09:21:57
  • Are the Jetson Nano development boards in stock or are they pre-order. The products page is ambiguous.
    Question by: geoffrey hall on 2019-03-20 18:00:49

    Hi geoffrey, it's pre-order, and the Estimated avaiability Date is Apr 04, 2019.

    Answer by: admin on 2019-03-22 09:08:31

    Well it's now April 8, so are they in stock?

    Answer by: David Merchant on 2019-04-09 04:43:44
  • Hi, Guys, my name is Luan, i want to ask something, because i´m making a certificate program(Eletronics) and i need to make a Undergraduate thesis for the end of the certificate. I want to use a Nvidia Jetson Nano To Make a AI Project but i´m Brazilian, and i want to now if it is possible to ship one to Brazil for me.Thanks
    Question by: Luan Dalorto on 2019-03-20 14:59:06

    Dear luan, Yes, we can ship to brazil. You can preorder now, and will be shiped around April 4. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-03-22 09:27:11
  • Can nvidia jetson nano ship to China, I cannot find that in the list of countries.
    Question by: BAO XINLIN on 2019-03-19 09:52:59

    Hi XINLIN, We need to confirm with the NVIDIA about this. Please stay tuned. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-03-19 09:12:00

    Hi XINLIN, To save your time and money, we recommand you to purchase this product at our officer Taobao store. Links for customers in China ## https://item.taobao.com/item.htm?id=589438093531 ##

    Answer by: admin on 2019-03-20 10:54:40

Bundle Sales

  1. NVIDIA,JETSON,NANO,AI
  2. +
  3. Switching Power Supply 5VDC 4A DC Jack
  4. +
  5. Raspberry Pi Camera Module V2
Total price: $0.00