Loading...

Raspberry Pi Media Center Kit

SKU
110060306
Rating:
100% of 100
Raspberry Pi Media Center Kit, media center kit, raspberry pi, rpi, kit for raspberry pi,media center
$15.90
In stock
-
+

PRODUCT DETAILS

This media center kit helps you to turn your Raspberry Pi into a media center. It contains a 16GB SD card which preinstalled OpenELEC. OpenELEC stands for Open Embedded Linux Entertainment Center, it is a small Linux based Just Enough Operating System (JeOS) built from scratch as a platform to turn your computer into a Kodi media center. Aprt from that, it also includes a 1.5M HDMI to HDMI Cable to connect the Pi to TV conveniently and a 802.11b/g/n wireless USB adapter to make it WiFi supported. An enclosure for Pi B+/2 is also in the kit to offer protection to your Pi.

Note:

Please note that this kit does not includes Raspberry Pi board.

Features


  • Out-of-Box

  • Open ELEC Preinstalled

  • WiFi Supported

  • 16GB MicroSD Card

Part List:

  • 16GB SD Card Preinstalled OpenELEC x 1

  • Raspberry Pi B+/2 Enclosure x 1

  • 5V 2.1A USB Power Adapter x 1

  • Micro USB Cable with Switch x 1

  • 1.5M HDMI to HDMI Male Cable x 1

  • 802.11 b/g/n Wireless USB Adapter x1

Document

It will be appreciated if you can help us improve the documents, provide more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 200mm x130mm x70mm
Weight G.W 424g
Battery Exclude

Part List

Raspberry Pi Media Center Kit 1

ECCN/HTS

HSCODE 9023009000
UPC 841454119531

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ

1 Item

Show per page