Xadow - IMU 10DOF

SKU
101040004
This product is retired, please consider our Xadow Basic Sensors as your alternative choice
$16.90
Out of stock

This product is retired, please consider our Xadow Basic Sensors as your alternative choice.

Xadow - IMU 10DOF is based on MPU-9250 and BMP180, it combines a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer and barometer in standard Grove module. Total 10 degrees of freedom make it suitable for mobilephone, aircraft, smart watch etc.


Notice: This module is not compatible with any other Xadow version 2 or RePhone modules.


KEY FEATURES

  • - 10 Degrees of Freedom
  • - 3-Axis angular rate sensor (gyro) with a sensitivity up to 131 LSB and a full-scale range of ±250, ±500, ±1000, and ±2000dps
  • - 3-Axis accelerometer with a programmable full scale range of ±2g, ±4g, ±8g and ±16g
  • - 3-axis compass with a full scale range of ±4800µT
  • - Wide pressure detecting range of 300~1100hPa(+9000m ~ -500m relating to sea level)

  • SPECIFICATION

  • - Working Voltage: 3.3V
  • - MPU-9250 address selectable Low Power
  • - Control Mode: IIC
  • - 400kHz Fast Mode I²C serial host interface
  • - Operating Temperature:-40 ~ +85°C

  • DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 11g
Battery Exclude

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.