Xadow - Edison Kit

SKU
110040001
The Xadow - Edison Kit is based on the Intel®Edison which is designed to lower the barriers to entry for anyone prototyping and producing IoT and wearable computing products
$69.00
Out of stock

The Xadow - Edison Kit is based on the Intel®Edison which is designed to lower the barriers to entry for anyone prototyping and producing IoT and wearable computing products. It features high performance and low power consumption, which makes your project small and portable, especially suitable for wearable projects. Xadow - Edison Kit includes a Xadow - Edison main board which contains two Xadow-compatible interfaces, one SD interface, one Programmer interface and one Battery interface, a Xadow - Edison Programmer, Xadow - Edison SD. With Xadow - Edison you will be able to use many Xadow modules via standard Xadow interface.


Notice: This modules in this kit are not compatible with any other Xadow version 2 or RePhone modules.


KEY FEATURES

- Design for Intel® Edison.
- USB power supply(4.75~5.25V).
- Xadow-compatible interfaces.
- SD card connector.
- USB to device UART bridge with USB micro Type-B connector.
- USB OTG with USB Micro Type-AB connector.
- Battery charger.
- Power/sleep/Firmware recovery button input

SPECIFICATION

  • - USB Power supply: 4.75V ~ 5.25V
  • - 2 standard Xadow interface
  • - 1 SD card connector.
  • - 1 USB micro Type-B connector
  • - 1 USB Micro Type-AB connector
  • - 1 Battery interface
  • - 1 button for Power/sleep; 1 button for Firmware recovery
  • - Dimensions 30.0 × 40.0 × 7.0 mm
  • - Operating temperature 32 to 104°F (0 to 40°C)

  • PART LIST

  • 1x Xadow - Edison
  • 1x Xadow - Edison Programmer
  • 1x Xadow - Edison SD
  • 1x FPC Cable;12P-0.5-50mm
  • 1x FPC Cable;20P-0.5-50mm

  • DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 15g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.