Seeeduino Stalker V3 - Waterproof Solar Kit

SKU
110010003
The Stalker Kit includes all necessary components to work with Seeeduino Stalker V3
$59.50
Out of stock
  • 10+: $53.55
  • 20+: $50.58

The Stalker Kit includes all necessary components to work with Seeeduino Stalker V3.0. It can be used outdoors as it comes with a plastic and waterproof enclosure. You can even develop projects with it in the water. The kit includes a Solar Panel and a LiPo Battery. They might be used in remote areas like desert or jungle with the solar energy harvested and stored in the LiPo Battery.

Features:

  • Seeeduino-Stalker v3: The Arduino Compatible WSN Node.

  • Lithium-ion polymer Battery - 1050mAh Capcity: Charged from Solar Panel using Stalker v3.

  • SanDisk microSD™ Card 4GB: Logs the sensor values and time-stamp data.

  • Mini USB cable 100cm: As programming cable used with UartSBee.

  • UartSBee V4: Provides USB-Serial port to program Stalker V3 using Arduino IDE.

  • 6 pin cable: Connects UartSBee to Seeeduino.

  • Seeeduino Stalker v3 enclosure: Waterproof plastic case.

  • 0.5w Solar Panel 53x53mm: Power Source.

  • CR2032 Button Cell

Specification:

1 x Seeeduino-Stalker v3

1 x Lithium-ion polymer Battery - 1050mAh Capcity

1 x SanDisk microSD™ Card 4GB

1 x Mini USB cable 100cm

1 x UartSBee V4

1 x 6 pin cable

1 x Seeeduino Stalker v3 enclosure

1 x 0.5w Solar Panel 53x53mm

1 x CR2032 Button Cell

Documents:

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 100mm x100mm x95mm
Weight G.W 302g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE 9031809090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.