Seeeduino Stalker v3 enclosure

SKU
110070015
Rating:
100% of 100
case, seeeduino, seeeduino stalker, enclosure
Special Price $2.50 Regular Price $3.50
In stock
-
+


Seeeduino Stalker V3 enclosure is used for Seeeduino Stalker v3, It's waterproof and enough strength, Can carry Seeeduino Stalker v3 environmental testing and data collection very well.

Features

  • High strength enclosure

  • High transparency

  • Waterproof

  • Simple structure and easy to us

Technical details

Dimensions 91mm x122mm x126mm
Weight G.W 176g
Battery Exclude

Part List

Seeeduino Stalker v3 enclosure 1

ECCN/HTS

HSCODE 3923300000
UPC 841454103318

Seeeduino Stalker v3 enclosure

Wiki of Seeeduino Stalker v3 enclosure

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.