Loading...

Acme screw nut

SKU
326030023
It is supporting the use of trapezoidal screw
$2.50
Out of stock

PRODUCT DETAILS

It is supporting the use of trapezoidal screw.

Specification:
  • diameter: 8mm
  • Screw Pitch: 2mm
  • Lead: 8mm
Part List:
  • 1 x Acme screw nut

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

ECCN/HTS

HSCODE 7415339000
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ