Loading...

Dual P5 32x32 RGB LED Matrix - 160x160mm

SKU
104990160
Specification: Size:160mmx160mm Module resolution ratio:32x32 Brightness:1600(cd/㎡) Max power consumption:24W Drive mode:1/16 scan Voltage: 5V Port type:HUB75 Weight:0
$64.50
Out of stock

Specification:

  • Size:160mmx160mm
  • Module resolution ratio:32x32 Brightness:1600(cd/㎡)
  • Max power consumption:24W
  • Drive mode:1/16 scan
  • Voltage: 5V
  • Port type:HUB75
  • Weight:0.43kg
  • Colors: RGB

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 380g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.