Loading...

MINI electric drill kits -161pcs

SKU
110990456
Rating:
100% of 100
This drill toolkit is suitable for maker to do something such as drilling, grinding, cutting, polishing, engraving
$31.50
Out of stock

This drill toolkit is suitable for maker to do something such as drilling, grinding, cutting, polishing, engraving. The speed can be adjusted to 1 – 6 grade.

Features:

Please see our wiki for more information about this drill toolkit.

Specification:

Voltage :220-230V

RPM:8000-32500/min

Power:180w

Chuck range:1.6-3.2mm

http://www.seeedstudio.com/wiki/MINI_electric_drill_kits_-161pcs

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1960g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    nice

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.