Loading...

ARDUINO MKR MEM SHIELD

SKU
112990006
ARDUINO MKR MEM SHIELD,Add Flash memory and microSD storage to MKR board,over-the-air updates
$22.80
Out of stock
  • 2+: $22.49
  • 50+: $21.90

PRODUCT DETAILS

Are you developing a complex IoT device with your MKR board and running out of memory? Add Flash memory and microSD storage to your MKR board, and allow over-the-air updates, with the Arduino MKR MEM Shield.

The Arduino MKR MEM shield will allow you to add more flash memory and storage. It provides 2-megabytes of flash memory. It also includes a slot for adding a microSD card to store several gigabytes of storage. This can allow you to store data for later analysis.

Technical details

Dimensions 68mm x25mm x11mm
Weight G.W 12g
Battery Exclude

Part List

ARDUINO MKR MEM SHIELD 1

ECCN/HTS

ECCN EAR99
HSCODE 8517709000
USHSCODE 85177000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ