Camera Shield

SKU
103990057
Rating:
100% of 100
Fully Compatible with Arduino or Seeeduino High Speed Serial Bus Control: UART/SPI Integrated MicroSD card Interface
$29.50
In stock
  • 10+: $26.55
  • 20+: $25.08
  • More
  • 50+: $23.60
  • Less
-
+

Camera Shield is the first shield board that support photograph, it is based on the solution of VC0706 + OV7725, the former is a high performance camera processor with enhanced image processing functions and it embedded the hard-wired JPEG codec, and the latter is a high-performance 1/4 inch, single-chip VGA camera and image processor in a small footprint package. We have written our library to control the Camera Shield via UART/SPI, which makes it possible to take picture easily by your Arduino board. Come on and use it to take a photo!


Features

  • Fully Compatible with Arduino or Seeeduino

  • High Speed Serial Bus Control: UART/SPI

  • Integrated MicroSD card Interface


Specification

  • Still Picture Resolution: (640x480) JPEG Output

  • Power Supply: 5 V 100mA



Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 46.5g
Battery Exclude

Part List

Camera Shield 1

ECCN/HTS

ECCN EAR99
HSCODE 8529904900
USHSCODE 8517700000
UPC 841454111115

Documents

Camera Shield

Wiki of Camera Shield

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by