Screw Shield

SKU
103030006
Rating:
100% of 100
Screw shield is a wing-like shield that extends both sides of your Arduino or Arduino variants into sturdy and reliable screw terminal blocks
$7.50
In stock
  • 10+: $6.75
  • 20+: $6.38
-
+

Screw shield is a wing-like shield that extends both sides of your Arduino or Arduino variants into sturdy and reliable screw terminal blocks.

On the digital pins side, it contains 18 terminals: 16 normal terminals and 2 extra GND. As to the Analog pins side, there are 16 terminals (12 normal terminals, 4 extra terminals for Vin, 2*GND and 5V) and 2 breakout through holes for 2 additional ADC pins. Sweetly, a special extension block for SPI interface is included in this product to make it a truly stackable shield for other shields like TFT touch screen to mount on.


Features

  • Arduino and Seeeduino compatible

  • Extra ADC though holes and SPI extension interface

  • Truly stackable

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 45g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543908885
UPC 841454103714
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by