Arduino UNO R3 Acrylic Enclosure - Clear

SKU
114990198
Rating:
100% of 100
A super case to protect your Arduino Uno board
$5.95
Out of stock
  • 10+: $5.36
  • 20+: $5.06
A super case to protect your Arduino Uno board. Constructed from 2.8mm crystal clear acrylic, this snap together case is supplied with all hardware to assemble and mount your Ardunio board.
Features:
3mm acrylic
Light and easy to transport
good heat dispersion
Specification:
Size: 80 x 67 x 23mm
Part List:
1 x Arduino acrylic case set
12 x M3 Net
12 x M3 Screw
4 x M3 Plastic cylindrical

Technical details

Dimensions 150mm x100mm x12mm
Weight G.W 59g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 3923100090
UPC 841454112013
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.