Seeeduino Lite

SKU
102010008
Built arround the Atmega32U4 chip Provide up to 20 Digital I/Os On board switch for 3.3V and 5V dual working mode 2 built-in Grove interface Built-in Micro USB for power supply and programming
Special Price $12.50 Regular Price $16.90
In stock
-
+

Seeeduino Lite shares many similarities with Arduino Leonardo. It is a microcontroller board based on Atmega32U4 chip. The chip has about the same amount of flash, RAM and capability as the ATmega328 found in the Seeeduino. It has 20 digital I/Os (7 of which can output PWM),a micro USB connection, a power jack, an ICSP header, and a reset button. . It contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with a AC-to-DC adapter to get started.

Seeeduino Lite differs from all Arduino boards in that the voltage select switch affects the I/O output voltage, high level of I/O output is consistent with voltage switch. There are I2C Interfaces, UART Interfaces and Grove Interfaces providing convenience to connect Grove modules.

In addition, similar as Arduino Leonardo, the Seeeduino Lite can appear to a connected computer as a mouse and keyboard, in addition to a virtual (CDC) serial / COM port.

Features

  • Each of the 20 digital i/o pins on the Seeeduino Lite can be used

  • A Micro USB to provide power and data to the board and a extern DC power jack

  • Grove compatible

  • Selectable I/Ooutput Voltage(3.3V or 5V)

  • IIC and SPI jumper

Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 47g
Battery Exclude

Part List

Seeeduino Lite 1

ECCN/HTS

ECCN 3A991.a
HSCODE 8471504090
USHSCODE 8471500150
UPC 841454103417

Seeeduino Lite

Wiki of Seeeduino Lite

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by