Loading...

Seeeduino Mega Protoshield Kit

SKU
110060001
This is the 1st Protoshield for Seeeduino MEGA which brought all pins from Seeeduino, even Arduino to the top! With this protoshield, users will find a large prototyping area, you can even use Xbee with this board to make it a Xbee shield
$9.90
In stock
  • 10+: $8.91
  • 20+: $8.42
-
+

PRODUCT DETAILS

This is the 1st Protoshield for Seeeduino MEGA which brought all pins from Seeeduino, even Arduino to the top! With this protoshield, users will find a large prototyping area, you can even use Xbee with this board to make it a Xbee shield.



Features
  • Supports both Seeeduino MEGA and Arduino MEGA

  • All pins are brought to the top level

  • Supports Xbee/GPS bee

  • Rest button brought to the top level

Technical details

Dimensions 80mm x120mm x15mm
Weight G.W 62g
Battery Exclude

Part List

Seeeduino Mega Protoshield Kit 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 8517700000
UPC 841454103387

LEARN AND DOCUMENTS

Documentations

Learn

Wiki of Seeeduino Mega Protoshield Kit

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ