3x3x3 LED Cube Arduino Shield

SKU
110990172
The 3x3x3 LED Cube Arduino Shield was designed and built by young maker, Joey Hudy
Special Price $2.50 Regular Price $14.99
In stock
-
+

The 3x3x3 LED Cube Arduino Shield was designed and built by young maker, Joey Hudy. This LED Cube is sure to impress. The cube's 3D construction is straightforward and easy to solder using the included jig and instructions. Sample code is available and can easily be modified to make your own basic animations and displays. It's available in both red and green so you can pick your favorite color and have it up and flashing in no time!


Note:

  • Please note that Arduino is not included.

  • The Arduino Code was written by Tim Keeley


Technical details

Dimensions 100mm x90mm x18mm
Weight G.W 27g
Battery Exclude

Part List

PCB 1
Green LED 27
6 Pins for Arduino 2
8 Pins for Arduino 2
Resistors 3
Foam Guide 1
Small Wire 1
Medium Wire 1
Large Wire 1

ECCN/HTS

HSCODE 9023009000
UPC 841454112914
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.