FEZ Hydra Mainboard

SKU
102990028
FEZ Hydra is a 100% open-source (hardware and software)
$79.95
Out of stock
  • 10+: $75.95

FEZ Hydra is a 100% open-source (hardware and software) .NET Gadgeteer compatible mainboard running .NET Micro Framework. It incorporates a 240Mhz AT91SAMRL ARM9 processor. With 16MB of SDRAM an 4MB of FLASH, FEZ Hydra is capable or running the most complex applications.


KEY FEATURES

  • 14 .NET Gadgeteer compatible sockets that include these types: X, Y, A, D, F, I, K, P, S, T, U, R, G, B and Z.

  • 240Mhz ARM9 Processor (currently running at 200Mhz)

  • 16MB SDRAM, 4MB FLASH

  • Rich .NETMF open-source Software & Hardware

    • Complete Graphics support

    • TFT display interface (R/G/B sockets) with Touch screen

    • FAT16/FAT32

    • Full TCP/IP stack with SSL, HTTP, TCP, UDP, DHCP

    • USB Device

    • 4-bit SD card with no limit on SD card size

    • Analog

    • PWM

    • I2C

    • SPI

    • UART

  • Dimensions: 3.42" x 2.44"


POWER

  • Requires .NET Gadgeteer standard red power modules.

  • Active power consumption 130 mA

  • Idle power consumption TBD


ENVIRONMENTAL

  • Operating temperature: 0 to 70°C

  • RoHS compliant /Lead-free compliant

For more information about .NET Gadgeteer visit:

http://www.netmf.com/gadgeteer/


DOCUMENTS

Development tool : Microsoft Visual C# Express 2010
Micro framework: Microsoft .NET Micro Framework 4.1 SDK
The Gadgeteer core, mainboard SDk and module driver(GHI)

You can download these tools at : http://tinyclr.com/support


If you encounter any problems when using this product, here is the forum from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 31g
Battery Exclude

ECCN/HTS

HSCODE 9032900090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.