Arduino Breakout for LinkIt Smart 7688 Duo

SKU
103030033
Rating:
95% of 100
Conpatible with other Arduino shields 1 x Ethernet port for internet connection 1 x USB 2.0 for more peripherals Provide up to Grove interfaces 4-pin debug port × 1, ICSP × 1
$12.95
In stock
  • 10+: $11.66
  • 20+: $11.01
-
+

Arduino Breakout for LinkIt Smart 7688 Duo is an Arduino Yún compatible (share the same MCU model) and a Grove port feature expansion board for LinkItTM Smart 7688 Duo development platform. This breakout board allows you to use different features from Arduino Yún and LinkIt Smart 7688 Duo which will help you build rich applications based on various, robust and compiled Arduino sketches. This breakout board will save a lot of work and makes prototyping easier through simplified wiring. So it helps a beginner get a quick start. It supports serial buses like I2C, UART and provides access to reserved original pins of LinkItTM Smart 7688 Duo. It also comes with USB and Ethernet ports.


In addition, it also integrates several frequently used peripheral ports such as USB port, Ethernet port. LinkIt Smart 7688 Duo(a compact controller board) is an open development board, based on the OpenWrt Linux distribution, MT7688 and ATmega32u4. The board is designed especially to enable the prototyping of Rich Application IoT devices for smart house.


Features

  • Arduino Shield Compatible,

  • 1 x Ethernet to connect to internet

  • 1 x USB 2.0 for more peripherals

  • Grove interfaces: I2C × 2, Analog × 3, Digital× 6, UART × 1

  • 4-pin debug port × 1, ICSP × 1


Application Ideas

  • IoT/Gateway Device.

  • Robotics

  • Smart multimedia devices

  • Teaching and learning


Technical details

Dimensions 111mm x53mm x18mm
Weight G.W 83g
Battery Exclude
Input voltage 5.0V(With USB Power port)
Operating voltage 3.3V
Debug port 4-pin debug port × 1
Grove interfaces I2C × 2, Analog × 3, Digital× 6, UART × 1
Ethernet Port Yes
USB Port USB Type-A
ICSP Port Yes

Part List

Arduino Breakout for LinkIt Smart 7688 Duo 1

ECCN/HTS

ECCN EAR99
HSCODE 8543909000
USHSCODE 8517700000
UPC 841454118404
ROHS 1

ReRouter - Make an Extensible IoT Router

A few months ago, I shared my project aboutRouter named Smart router with WiFi Connection Visualization. which can tell you the number of devices that are connected to your and monitors network speed. Luckily I've got more than 96k views ...

Lightsaber Stand for Hackers

For 2015 HITCON CTF(http://ctf.hitcon.org/) contest we decided to present something special for the hacker teams - a Star Wars-themed lightsaber score board! The CTF involves each team attacking other "capture flag" through system ...

Smart router with WiFi Connection Visualization

Smart router with WiFi Connection Visualization

Facebook Like Monitor

A device to get how many likes at your Facebook page

Built an IoT application with Smart LinkIt 7688

This is the demo for Grove - Starter kit Smart LinkIt 7688. Here we share this project control your desk lamp. You can get light value of surrounding, and display on OLED. You lamp via 3 ways as well. ...

Arduino Breakout for LinkIt Smart 7688 Duo

Wiki of Arduino Breakout for LinkIt Smart 7688 Duo

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
    Very good for Arduino and working with OpenWRT in the 7688 Duo. Easy to attach Grove sensor. USB host port and Ethernet works.

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    40%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
    Great add-ons for Linkit Smart 7688 Duo I needed the Ethernet port

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.