Particle Internet Button: Photon+IoT Prototyping Expansion Board (LEDs/Buttons/Accelerometer/Female Header)

SKU
110060704
The Internet Button includes a Photon, which can also be easily removed and used for other projects, a USB-micro cable and a removable plastic cover.
Special Price $35.25 Regular Price $49.00
In stock
-
+

The Internet Button includes a Photon, which can also be easily removed and used for other projects, a USB-micro cable and a removable plastic cover.

Quickly start playing with LEDs, multiple buttons, an accelerometer and more without any wires or soldering. On the firmware side, custom libraries are available to make programming your projects quick and beautiful. The Internet Button is not only an easy way to get started on the Internet of Things, it's also a clean and simple way to start building your own prototypes.


Specifications

- 11 individually controllable RGB LEDs

- ADXL362 3-axis accelerometer

- 4 tactile buttons for D-pad style interactions

- Female socket for connection to Photon

- Additional female headers for adding extra actuators and sensors

- Backward compatible with the Core


Documents

Please check the datasheet here.


All Particle Hardware is designed from the ground up to work with the Device Cloud. The Device Cloud is a powerful set of tools and infrastructure to build, connect, and manage your IoT fleet.

Access to the device cloud includes:

Device Cloud FREE for first 100 devices (learn more)


Device Cloud Features:

- Device Management

- Over the Air Firmware Updates

- Fully Managed Connectivity

- Developer Tools

- Integrations

Technical details

Dimensions 71mm x71mm x23mm
Weight G.W 103g
Battery Exclude

Part List

Photon 1
IoT Prototyping Expansion Board with enclosure 1

ECCN/HTS

ECCN 5A991.b
HSCODE 8538900000
USHSCODE 85389030
UPC 841454119883

Add push notifications to your hardware

Use Pushbullet to notify you of whatever your hardware is doing

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.