Wio Link Environment Kit

SKU
110020049
We are always being closely connected with our surroundings
Special Price $19.90 Regular Price $49.00
In stock
-
+

We are always being closely connected with our surroundings. So it is important for us to get some details from an environment. This kit is supposed to finish this task perfectly, at least at a primary level. In this kit, you can find common functional modules to collect data. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without a bit programming skill required. All the actions you want your modules performed and the flashing-code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over Internet at anywhere. So Wio Link will be perfect utility to making things around smarter for everyone.


Features

  • Include common frequently-used environment-monitoring functional modules

  • Grove port interfaced, more practical function and less work

  • Cost-effective

  • Weight: 154 g


Technical details

Dimensions 160mm x90mm x40mm
Weight G.W 152g
Battery Exclude

Part List

Grove - Moisture Sensor 1
Grove - Temp&Humi Sensor 1
Grove - Digital Light Sensor 1
Grove - Air quality sensor v1.3 1
Wio Link 1
Micro USB Cable - 48cm 1

ECCN/HTS

ECCN 5A002.a.1
HSCODE 8543709990
USHSCODE 8517700000

A website to see the environment data around you

This is a tutorial to let you know how to use wio link and build a website to monitor your environment.

Irrigation Control System Based on Wio Node

Build an irrigation control system based on wio node

Wio Link Environment Kit

Wiki of Wio Link Environment Kit

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.