Loading...

Wio Link

SKU
102110037
Rating:
80% of 100

Wio Link is designed to simplify your IoT development. It is an ESP8266 based open-source Wi-Fi development board to create IoT applications by virtualizing plug-n-play modules to RESTful APIs with mobile APPs.

$14.00
In stock
  • 10+: $12.60
  • 20+: $11.90
  • More
  • 50+: $11.20
  • Less
-
+

PRODUCT DETAILS

For more information, please visit   iot.seeed.cc.

Wio Link is designed to simplify your IoT development. It is an ESP8266 based open-source Wi-Fi development board to create IoT applications by virtualizing plug-n-play modules to RESTful APIs with mobile APPs.


The traditional methodology of building IoT applications consists of electronic engineering, micro-controller programming, network programming, IoT protocols handling and application development. Every step involves various hardware and software knowledge and challenges.


This time, we define a new way to create IoT applications. No hardware programming. No breadboard. No jumper wires. No soldering. 3 steps. 5 minutes. Build your own IoT applications!

                                                                            

Features

  • Visual Configuration

  • OTA (Over-The-Air) Firmware Updates

  • Plug-n-Play Groves

  • IFTTT Application

  • Android & iOS APPs

  • RESTful APIs

Warning

The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator.    

BASIC DEMO

Learn more at our Recipe.

Learn more at our Recipe.

Learn more at our Recipe.

Learn more at our Recipe.

Learn more at our Recipe.

Technical details

Dimensions 55mm x48mm x6.5mm
Weight G.W 48g
Battery Exclude
Wi-Fi Network Protocol 802.11b/g/n
Wi-Fi Encryption Technologies WEP/TKIP/AES
Flash Memory 4MByte
Output DC Current 1000mA MAX
Operating Voltage 3.3V
Charge Current 500mA MAX
Battery holder: 3.4~4.2V
MICRO USB 5V

Part List

Wio Link 1
USB Cable 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 8473301180
UPC 841454117346
FCC 1
CE 1

LEARN AND DOCUMENTS

Learn

Do you often forget to drink water when you are busy? Welcome to try our drink reminder water bottle.
SeeedStudio Grove sound sensor and LED strip attached to Wio-Link being driven by a Node-Red flow.
MQTT bright flashing lights based on Seeed BeagleBone Green series
The Internet Of Led Wall!
A website to see the environment data around you
Irrigation Control System Based on Wio Node
What’s the toughest part of building IoT applications? Someone says the jump wires usually make him frustrated, while the other guy says he hates soldering the most. There are even some people who don’t like breadboard. Maybe you are not one of them, but

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
    Excellent!!!
    By
  2. Rating
    80%
     
     
    By
  3. Rating
    80%
     
     
    By

FAQ

3 Item(s)

Show per page