Wio Tracker - GPS, BT3.0, GSM, Arduino Compatible

SKU
102990824
Rating:
90% of 100
48 MHz Arduino Compatible MCU for Easy Development GPRS and Bluetooth 3.0 Connects with GPS + BeiDou + QZSS 99 Channels for Quick Lock Times 6 Grove Connectors (2x Digital, 2x Analog, 1x UART, 1x I2C) Bluetooth, GPS, and GPRS Antennas Included
$24.95
In stock
  • 10+: $24.00
-
+

“I like how easy it is to use with the Arduino IDE and Grove ecosystem.” – Lisa Li, Product Manager

The Wio Tracker (Wireless Input Output) is an open source gateway based on the ARM Cortex-M0+ and Arduino M0 MCU which enable faster IoT GPS solutions. This Arduino and Grove compatible development board helps you track nearly any moving thing on the planet and then upload that data wirelessly. By integrating Bluetooth 3.0 and GPRS (an LTE solution is planned for release in Q3), the Wio Tracker allows for flexible communication solutions. While there are GPS/GPRS shields available for Arduino and other development boards, Seeed believes that having a single board solution is the best approach to your project.


The Arduino and Grove compatibility allows for quicker development through numerous libraries and a supportive community. The GPS library which will be available with the board is not just limited to Arduino – it can function just as well if you chose to develop in C/C++. With 6 Grove connections available developers can plug in any combination of out 180+ sensors and actuators to make any project and solve any problem. Simplifying the prototyping and development phase is our goal.


The Wio Tracker is well suited for outdoor projects where the device can connect to the GPS satellites and provide a real-time location of the item it is attached to. The GPRS provides a moderate bandwidth which allows immediate interaction between the user and device. Some example projects could be a bicycle sharing service, tracking pets or livestock, locating a vehicle, or even keeping track of a child.


We mentioned earlier the Wio Tracker is a gateway to faster IoT solutions — and we meant it! Does your project need a few extra sensors, say a temperature sensor and maybe an accelerometer to tell the object's orientation? Our Grove sensors easily plug into our boards and allow you to quickly prototype and provide your project with a proof of concept. Next we can help you go from a prototype to an engineering sample, working with you to customize your own version of the Wio Tracker. Finally, if you decide to take your project to market we can help you with manufacturing, and even selling your product through our website and channels!


From making a fun GPS based project at home, to manufacturing and selling a GPS product to consumers, Seeed is here to help you succeed.


Note:

Please always plug a 3.7V Lipo battery in case USB power supply is not sufficient.


Key Features

  • Connects with GPS + BeiDou + QZSS – Allowing for Higher Precision Location Around the Globe

  • 99 Channels Allows for Quicker Lock Times

  • GLP Mode - 40% Power Consumption for Normal Mode

  • LOCUS Technology – Records Navigation Data Automatically

  • GPS, GSM, and BT Antennas Included

  • GSM AT Commands: GSM 07.07, 07.05 and enhanced AT Command

  • Bluetooth 3.0 with SPP Profile and HFP-AG Profile

  • 6 Grove Connectors (2x Digital, 2x Analog, 1x UART, 1 I2C)

  • Arduino IDE Compatibility

  • Small Form Factor (54.7mm x 48.2mm)

  • Nano SIM and microSD 2-in-1 Socket


Hardware Overview

QQ图片20170414191134.png


QQ图片20170414191107.png


Specifications

Item

Function

Value

Microcontroller

Processor

ATSAMD21G18A-MU

ARM Cortex-M0+

48MHZ

Memory

256K Bytes Flash
32K Bytes SRAM

GSM/GPRS

GSM

850/900/1800/1900MHz:

Class 4 (2W @850/900MHz)

Class 1 (1W @1800/1900MHz)

AT Command:

GSM 07.07, 07.05 and enhanced AT Command

Low Power Consumption:

1.2mA@DRX=5V

GPRS

GPRS Multi-slot Class 12:

Down to 85.6kbps

Up to 85.6kbps

Protocol:

TCP/UDP/FTP/HTTP/PPP/SSL

SMS

Peer to Peer Message

SMS broadcast

Text and PDU mode

Audio

Echo cancellation

Noise elimination

Bluetooth

Bluetooth 3.0:

SPP

HFP-AG

GNSS

System

GPS L1 1575.42MHz

BeiDou B1 1561.10MHz

Precision

<2.5 m CEP (2.5m radius)
Time To First Lock

EPOTM turns on

Cold Start:<15s

Warm Start:<5s

Technology

EASY/LOCUS/AlwaysLocate/EPO/GLP/AIC

Peripheral

Grove

2 x Grove Digital Port

2 x Analog Port
1 x UART
1 x I2C

Antenna

GSM Antenna
Bluetooth Antenna
GNSS Antenna

Others

USB: Power Supply/Firmware Upload
JST 1.0 Battery Connector
3.5mm Audio Jack (Mic and Sound)

2 Buttons:

GSM Power Button (MC20)

Reset Button (M0)

User RGB LED
Speaker Interface
Nano SIM and microSD 2 in 1 Socket

Size

Length

54.7mm

Width

48.2mm

Weight

Board (No Battery): 45g

Antennas: 9g



Additional Quotes from the Team

  • “I am excited to offer a development board with GPS, GPRS, and Bluetooth 3.0 solutions in such a small footprint.” – Ye Xiaobo, Product Manager.


Technical details

Dimensions 54.7mm x48.2mm x6mm
Weight G.W 50g
Battery Exclude

Part List

Wio Tracker - GPS, BT3.0, GSM, Arduino Compatible 1

ECCN/HTS

ECCN 3A991.a
HSCODE 8529909090
USHSCODE 8529908600
UPC 841454119623

Wio Tracker - GPS, BT3.0, GSM, Arduino Compatible

Wiki of Wio Tracker - GPS, BT3.0, GSM, Arduino Compatible

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
    PCB need a good point for solder external +5V and GND, a unmounter 2 pin header will be ok

    Review by

    Posted on

  2.  
    Rating
    80%
    aux power header missing, battery jst connector is not suitable for any battery on seeed :(

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by