Loading...

Arch Link

SKU
102080006
Rating:
100% of 100
Arch Link is an mbed enabled development board based on Nordic nRF51822 and WIZnet W5500 ethernet interface
$14.90
In stock
-
+

PRODUCT DETAILS

Arch Link is an mbed enabled development board based on Nordic nRF51822 and WIZnet W5500 ethernet interface. With Arduino form factor, Grove connectors and micro SD interface, it is extremely easy to create a bluetooth low energy device.


FEATURES

mbed enabled

  • ŸOnline IDE

  • ŸEasy to use C/C++ SDK

  • ŸHandy libraries

CMSIS DAP based on LPC11U35

  • ŸDrag-n-drop programming

  • ŸDebug using CMSIS DAP standard

  • ŸUSB virtual serial for communication

Arduino form factor with Grove connectors

  • ŸI2C and UART connecter on board

Nordic nRF51822 Multi-protocol Bluetooth® 4.0 low energy/2.4GHz RF SoC

  • ŸARM Cortex M0 processor

  • Ÿ256kB flash/16kB RAM

  • ŸConfigurable I/O mapping for digital I/O

WIZnet W5500 Ethernet

  • ŸSupports following Hardwired TCP/IP Protocols : TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE

  • ŸSupports Power down mode

  • ŸSupports Wake on LAN over UDP

  • ŸSupports High Speed Serial Peripheral Interface(SPI MODE 0, 3)

  • ŸInternal 32Kbytes Memory for Tx/Rx Buffers

  • Ÿ10BaseT/100BaseTX Ethernet PHY embedded

  • Ÿwith RJ45 connector

USB Micro B connector

Micro SD Card connector







Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 45g
Battery Exclude

Part List

Arch Link 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8517700000
UPC 841454112129

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ

1 Item

Show per page