Loading...

mbed Shield

SKU
103030002
The Mbed Shield is the Mbed application board based on Mbed LPC1768 Prototyping Board
$24.90
Out of stock
  • 10+: $22.41
  • 20+: $21.17
  • More
  • 50+: $19.92
  • Less

PRODUCT DETAILS

The Mbed Shield is the Mbed application board based on Mbed LPC1768 Prototyping Board. Just try imagine controlling Ethernet devices using environmental data from sensors. It integrates a series of external interfaces,such as CAN, Ethernet, USB and 4 standard Grove sockets, all together on a single board.The Mbed Shield is also compatible with other standard Arduino Shields, providing you an even more powerful extension for your Mbed.


Features

  • Standard shield shape design

  • Arduino-compatible basepins

  • Various on-board interfaces: CAN, Ethernet, USB, Grove


Technical details

Dimensions 150mm x100mm x32mm
Weight G.W 73g
Battery Exclude

Part List

mbed shield 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454105985

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ