Loading...

Tessel Climate Module

SKU
101990054
Rating:
80% of 100
Detect humidity and temperature Measure 0 to 70 °C (32 to 160 °F) with ±1° accuracy Pull weather data from the internet
$25.00
In stock
  • 10+: $22.50
  • 20+: $21.25
  • More
  • 50+: $20.00
  • Less
-
+

PRODUCT DETAILS

Detect humidity and temperature from your environment. Monitor your plants or exotic pets. Pull weather data from the internet and replicate a climate by hooking up relays to fan/heater/humidifiers.


FEATURES

  • Measure 0 to 70 °C (32 to 160 °F) with ±1° accuracy

  • Measure 0% to 80% relative humidity


DOCUMENTS

Techsupport

This product is designed by Tessel, If you encounter any problems when using this product, please request technical support in the forum.


Technical details

Dimensions 100mm x60mm x5.5mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 9025900090
UPC 841454102489

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    60%
     
    The temperature readings are some degrees off the actual value
    By
  2. Rating
    80%
     
    I've easily connected it and get it working with AWS IoT, sending temperature and humidity to the cloud very fast!
    By

FAQ

2 Item(s)

Show per page