Loading...

Grove Base BoosterPack

SKU
103020019
Rating:
100% of 100
Interfacing TI LaunchPad with the huge Seeed Grove family Coverts pin headers into plug-n-play Grove interface Provides up to 13 Grove ports Ready to use interface includes digital I/Os, analog inputs, I2C, UART and SPI
$3.90
In stock
-
+

PRODUCT DETAILS

As for more information, please visit Energia Blog

Grove Base BoosterPack serves as an interface between the TI LaunchPad and the Seeed Studio Grove Family. Excitedly to say, it is a leap since Grove Base BoosterPack makes it possible to have rapid prototype on Texas Instruments LaunchPad. Users have the flexibility to build their demos among a range of sensors, actuators, displays, lights, motors and etc.

Grove Base BoosterPack is an expansion module that plugs on top of any TI LaunchPad, and enables the LaunchPad to interact with the expansive Grove family of modules. This enables developers to create a complete system of inputs & outputs by simply plugging in multiple Grove sensors and actuators to your LaunchPad.

How does it work?

Software Environment

Energia is an open-source and community-driven development environment for for LaunchPads. It is based on the popular Wiring framework offering a large collection of easy-to-use functions and APIs. It's available on the following LaunchPad kits: MSP430, TM4C, C2000, and CC3200 LaunchPad.

Grove Starter Kit for LaunchPad

Technical details

Dimensions 115mm x75mm x25mm
Weight G.W 50g
Battery Exclude

Part List

Grove Base BoosterPack 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8517700000
UPC 841454107323

LEARN AND DOCUMENTS

Documentations

Learn

Wiki of Grove Base BoosterPack

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By

FAQ

2 Item(s)

Show per page