Grove Base Cape for Beaglebone® v2.0

SKU
103030035
Rating:
100% of 100

Compatible with beaglebone® V2.0 Introduce the Grove system for rapid prototyping Provides up to 12 Grove ports Changeable I2C address to avoid address conflicts Various interfaces include 2 UART, 4 I2C, 2 analog out and 4 digital I/Os

Special Price $7.90 Regular Price $9.90
In stock
  • 50+: $7.70
-
+

One of the best things about Beaglebone® Board is the massive accessible GPIOs coming out from its 2x 46 pin headers. However, as we know, all things has two sides - the good side and the bad side. 2x46 pins means 2x46 jumper wires, and 2x46 jumper wires putting on the board means – A REAL MESS. How can a rapid prototyping be called ‘rapid’ if you spend most of your time dealing with entangled wires? Now this Grove Base Cape for Beaglebone® v2.0 is designed for real rapid prototyping with your Beaglebone® board.


The cape has brought the simplicity of Grove system to your Beaglebone® projects, just attach it directly onto your Beaglebone® v2.0, and then you can have 12 easy-to-use Grove connectors to do plug-and-play with the big family of Grove modules. The connectors include 2x UART, 2x ADC, 4x Digital I/O and 4x I2C that interface to the pins on your Beaglebone® board, offering almost everything you need. There are two switches used to reset the I2C address in case of address conflicts. The board also integrates a switch for voltage transition - from a normal 5V to 3.3V.


Features

  • 12 Grove Connectors includes

  • 2x UART

  • 2x Analog Input

  • 4x Digital I/O

  • 4x I2C Interface



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 49g
Battery Exclude

Part List

Grove Base Cape for BeagleBone v2 1

ECCN/HTS

ECCN EAR99
HSCODE 8517709000
USHSCODE 8517700000
UPC 841454117674

DIY an Interactive Emoji Lamp

This is my interactive emoji lamp, and the control of this is based on infrared detection. It means that you can put your hand on the left of the lamp to make it turn right and meanwhile an emoji symbol will display on the oled monitor. What is more, you

Beaglebone Green Wireless and resin.io getting started

Beaglebone Green Wireless (BBGW) through the Seeed Beta program. Working for resin.io and we support BBGW on the platform, so I've built a project combining the two technologies.The idea is to use an environmental sensor with BBGW, and deploy an applicati

BBGW starter tutorial#5 Where are you?

This tutorial is to introduce how the Grove - GPS can be used with your BeagleBone Green Wireless(BBGW). And we will create an application which shows your position information on OLED, with a simple python script.

BBGW starter tutorial#6 My little alarm clock

Today I make a little alarm clock for myself to remind me sign on. Actually I can use my phone to remind myself. But it doesn’t make me a “maker”. What I enjoy is the process. And I always believe that what I make will truly change my life! Happy hacking!

BBGW starter tutorial#4:How hot is it today? Ask BBGW!

It is so hot today! And I need to know that what is the temperature in my office now. What’s more, the sunshine seems too strong that I also want to get the light intensity. Now I decide to make a display of these two things with my BBGW and show it to my

BBGW starter tutorial#3 Speak louuuuuudly

I always desired to control my device with my voice, so that I don’t need to remove my hands from my keyboard and mouse when I am playing a computer game! Though It may seem that I am very lazy, I did make it, using my BBGW.This tutorial is to introduce h

BBGW starter tutorial#2: storm on your table

The summer is coming! I want to make an automatic fan on my table, so that i can enjoy the cool as soon as I come to my table.Of course the fan should be turned off automatically when I left. It seems it is easy to make it true with my BBGW and some grove

BBGW starter tutorial#1 The breath LED

This series of tutorials aims at teaching the starters to use some Grove modules to realize their interesting ideas with BeagleBone Green Wireless(BBGW). The tutorials are based on Python and mraa/upm library. We assume that you have already got started w

Home Control Center using BeagleBone Green Wireless

SeeedStudio BeagleBone Green Wireless(SeeedStudio BBG Wireless) is a joint effort by BeagleBoard.org and Seeed Studio. The BBG Wireless has included two Grove connectors and support mraa library, making it easier to connect to the large family of Grove se

Grove Base Cape for Beaglebone v2.0

Wiki of Grove Base Cape for Beaglebone v2.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by