Loading...

Grove Base Hat for Raspberry Pi Zero

SKU
103030276
Rating:
100% of 100

The Grove Base Hat for Raspberry Pi Zero provides Digital/Analog/I2C/PWM/UART ports. With the help of the build-in MCU, there is also a 12-bit 6 channel ADC. Currently, more than 60 Groves will help you extend functionalities with Raspberry Pi.

$8.90
In stock
  • 10+: $7.95
  • 20+: $7.55
  • More
  • 50+: $7.15
  • Less
-
+

PRODUCT DETAILS

Tip

This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.

Tip

Please use this table on GitHub to check if the Grove modules and sensors are compatible with Raspberry Pi, Jetson Nano, and Coral Dev. Board



Today, the grove series of sensors, actuators, and displays have grown into a large family. More and more grove modules will join the whole Grove ecosystem in the future. We see the Grove helps hundreds of thousands of makers, engineers, teachers, students and even artists to learn, to make, to create...We always know it is our responsibility to make the Grove module compatible with more platforms. Now we bring you the Grove Base Hat for Raspberry Pi and Grove Base Hat for Raspberry Pi Zero, in another word, we bring the Raspberry Pi the whole Grove System.

The Grove Base Hat for Raspberry Pi Zero provides Digital/Analog/I2C/PWM/UART port to meet all your needs. With the help of build-in MCU, a 12-bit 6 channel ADC is also available for Raspberry Pi.

Currently, more than 60 groves have supported the Grove Base Hat for Raspberry Pi . In addition, we will continue to add new compatible modules to the compatible list, the more you use, the more grove will be added.


Compared with Grove Pi+, the Grove Base Hat for Raspberry Pi Zero does not use the ATMEGA chip for data conversion, so it runs faster. We provide the Raspberry Pi driver for Grove Base Hat for Raspberry Pi Zero. What's more, Grove Base Hat for Raspberry Pi Zero is much more cost-effective. In other words, we lowered the threshold for using the grove series on the Raspberry Pi. We hope you like it, enjoy :D

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software. 

Don’t forget to get Raspberry Pi Zero and Raspberry Pi Zero Wireless as well! Also, check Raspberry Pi Zero and Zero W Guide: Setting Up, Accessories and Projects Ideas to get started right now!


Attention

  This hat do not contain a Raspberry Pi Zero, the second picture is just a connection diagram. If you need one, you can click Raspberry Pi Zero.


Features


  • Support Raspberry 2/ 3 B/B+ Zero/4

  • build-in MCU

  • 12-bit ADC

  • Multi-type Grove port

  • Compatible with Raspberry Pi 4

Pin Out



Technical details

Dimensions 30mm x65mm x20mm
Weight G.W 14.9g
Battery Exclude
Operating Voltage 3.3 V
MCU STM32

Part List

Grove Base Hat for Raspberry Pi Zero 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 85177000
FCC 1
CE 1

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
    Works as expected
    The grove hat for raspberry pi zero works as expected. The product also includes the mounting screws for the pi zero. I also wrote a small setup tutorial here: https://drolliblog.wordpress.com/2020/06/07/raspberry-pi-zero-w-grove-white-led-blink/
    By

FAQ

1 Item

Show per page