Grove Base Shield for NodeMCU

SKU
105020008
Rating:
20% of 100
5 Digital connectors 2 I2C sockets 1 Analog connectors (A0) Power indicator LED
$8.90
In stock
  • 10+: $8.35
  • 20+: $7.75
  • More
  • 50+: $7.50
  • Less
-
+

Grove Base Shield for NodeMCU is an extension board that help you to play with Grove sensors on an ESP8266 WIFI development kit which called NodeMCU. You can run Grove sensor with Lua script language in the NodeMCU firmware.


Features

  • Compatible with all Grove modules

  • 5 Digital connectors (D3-D8)

  • 1 Analog connectors (A0)

  • 2 I2C sockets

  • NO SPI socket

  • UART/D9-D10 connector

  • Power indicator LED


Technical details

Dimensions 134mm x64mm x32mm
Weight G.W 40g
Battery Exclude

Part List

Grove Base Shield for NodeMCU 1

ECCN/HTS

ECCN EAR99
HSCODE 8517709000
USHSCODE 8517700000
UPC 841454111818

Grove Base Shield for NodeMCU

Wiki of Grove Base Shield for NodeMCU

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    20%
     

    Review by

    Posted on

Product Faqs


Sort by