Grove - Button(P)

SKU
111020000
What does “P” mean? “P” is for “panel mount” in this product
$1.90
In stock
  • 10+: $1.71
  • 20+: $1.62
  • More
  • 50+: $1.52
  • Less
-
+
What does “P” mean? “P” is for “panel mount” in this product. This Grove – Button is a sister version of original Grove - Button. They are identical except the Grove connecter is moved to the back so that you can easily use it as a neat and wire-free human interface device.

Technical details

Dimensions 20mm x20mm x20mm
Weight G.W 8g
Battery Exclude

Part List

Grove – Button(P) 1
Grove Cable 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8536599033
UPC 841454108603
ROHS 1

Example: Push Button

Sample Push Button on Intel Edison in Node.js

BBGW starter tutorial#6 My little alarm clock

Today I make a little alarm clock for myself to remind me sign on. Actually I can use my phone to remind myself. But it doesn’t make me a “maker”. What I enjoy is the process. And I always believe that what I make will truly change my life! Happy hacking!

Grove - Button

Grove - Button is a momentary push button. It contains one independent "momentary on/off" button. “Momentary” means that the button rebounds on its own after it is released. The button outputs a HIGH signal when pressed, and LOW when released. The button

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by