Grove Cape for BeagleBone® Series

SKU
103020015
Rating:
100% of 100

Specially designed for Beaglebone® Series 6 built-in ready-to-use Grove ports Supports 3.3V and 5V dual working voltage

Special Price $4.50 Regular Price $9.90
In stock
-
+

A true open hardware, BeagleBone® Series is credit-card-sized Linux computer that connects to the Internet and runs software such as Android 4.0 and Ubuntu. With plenty of I/O and processing power for real-time analysis provided by an AM335x 720MHz ARM® processor, BeagleBone® can be complemented with cape plug-in boards to augment functionality.

And this Grove - Grove Cape for BeagleBone® Series is an expansion board for BeagleBone® Series to work with abundant Grove resources. There are 6 ready Grove sockets on the board cevering functions like UART, I2C and ADC. And in this way, all Grove Modules are accessible for the BeagleBone® board. Wanna make some projects with BeagleBone® and need some sensors or display? This Grove - Grove Cape for BeagleBone® Series can bring you this convenience.

Specification

  • Voltage: 3.3~5V

  • Current:<0.5uA

  • Dimension: 69.9X54.8X17.5 mm

  • Digital I/o port voltage protection

  • Digital allows maximum input voltage 5V

  • Analog input by partial pressure resistance, Ratio of 1.8/5

  • Analog port allows maximum input voltage 5V

Technical details

Dimensions 115mm x75mm x20mm
Weight G.W 53g
Battery Exclude

Part List

Grove Cape for BeagleBone Series 1

ECCN/HTS

HSCODE 8517709000
UPC 841454107316

Grove Cape for BeagleBone Series

Wiki of Grove Cape for BeagleBone Series

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.