Grove - Circular LED

SKU
104030013
Circular shape 24 LEDs, about 5.5 mA drive current for each channel. Controllable LEDs with florid effects Grove Interface.
Special Price $9.90 Regular Price $12.90
In stock
-
+



This is a unique ring - it has a florid body with 24 controllable LEDs. Maybe it will drive the inspiration out of you to make a glowing magic ring! There is a 1*1 square hollow-out in the middle of this module, where you can place a Grove - Encoder in and make it a rotary visual encoder!


Features

  • Circular shape

  • 24 LEDs, about 5.5 mA drive current for each channel.

  • Controllable LEDs with florid effects

  • Grove Interface.


Specification

  • Voltage: 4.5V~5.5V

  • Current: 5.5mA (for each LED)

  • Dimension: 4.5cm (ring diameter)

  • Net Weight: 12g


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 90mm x120mm x7.5mm
Weight G.W 13g
Battery Exclude

Part List

Grove - Circular LED 1

ECCN/HTS

ECCN EAR99
HSCODE 8531901000
USHSCODE 8531200040
UPC 841454108566

Grove - Circular LED

Wiki of Grove - Circular LED

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by