Grove - Infrared Emitter
- 10+: $3.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Infrared Emitter is used to transmit infrared signals through an infrared LED, while there is an Infrared receiver to get the signals on the other side . An infrared LED is like any other LED, with its color centered around 940nm. We can use the emitter not only to transmit data or commands, but also to emulate remotes to control your home appliance using an Arduino. The Infrared Emitter can transmit signals reliable up to 10 meters. Beyond 10 meters, the receiver may not get the signals.
Now the The Infrared Emitter v1.2 is available, we optimized the circuit design to increase the transmission distance.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 20mm x20mm x18mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
Grove - Infrared Emitter | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9018200080 |
UPC | 841454108146 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewOkokOkOkOk
-
from order viewSimple and works great
-
from order viewThis device makes experimenting with IR pretty simple
-
functional IR emitter They work as expected
-
work good good