Grove - Piezo Vibration Sensor

SKU
101020031
Rating:
100% of 100

Capable of withstand strong impact Wide dynamic range from 0.001Hz to 1000MHz Adjustable sensitivity Cost effective Grove connector compatible

$5.90
In stock
  • 10+: $5.31
  • 20+: $5.02
-
+

Grove- Piezo Vibration Sensor is suitable for measurements of flexibility, vibration, impact and touch. The module is based on PZT film sensor LDT0-028. When the sensor moves back and forth, a certain voltage will be created by the voltage comparator inside of it.


Therefore, outputs high & low levels. In spite of the fact that it has a high receptivity for strong impacts, a wide dynamic range (0.001Hz~1000MHz) also guarantees excellent measuring performance. Finally, you can adjust its sensitivity by adjusting the potentiometer with a screw.


Features

  • Standard grove socket

  • Wide dynamic range:0.001Hz~1000MHz

  • Adjustable sensitivity

  • High receptivity for strong impact


Applications

  • Vibration Sensing in Washing Machine

  • Low Power Wake-up Switch

  • Low-Cost Vibration Sensing

  • Car Alarms

  • Body Movement

  • Security Systems

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 40mm x20mm x11.5mm
Weight G.W 12g
Battery Exclude

Part List

Grove - Piezo Vibration Sensor 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454107842
ROHS 1

Seat Monitor

Using ARTIK cloud to monitor cabin seat state.

Grove Starter Kit For Arduino - Piezo Vibration Sensor

Teaches you how to use the Piezo vibration sensor in the Arduino Grove starter kit.

Grove - Piezo Vibration Sensor

Wiki of Grove - Piezo Vibration Sensor

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Very good.

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    Thank you so much seeed!

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by