Grove - Screw Terminal

SKU
103020007
Rating:
100% of 100
Grove compatible interface 3.5mm pitch pin Accept 30 to 20AWG wire
$2.90
In stock
  • 10+: $2.61
  • 20+: $2.47
  • More
  • 50+: $2.32
  • Less
-
+

Grove - Screw Terminal with four 3.5mm pitch pins rated up to 6A. Terminal can accept 30 to 20AWG wire. It is most commonly used pitch screw terminal. This Grove has four ports including GND, VCC and two other ports. This Grove can be used to interface Grove wires(signals) with other external non-Grove modules. This Grove acts as a wiring form factor converter.


Features

  • Grove compatible interface

  • 3.5mm pitch pin

  • Accept 30 to 20AWG wire



For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 89mm x140mm x12mm
Weight G.W 10g
Battery Exclude
Operating Voltage: 3.3~5V

Part List

Grove - Screw Terminal 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454107729
ROHS 1

Family, Friend Or Foe - PIR Arm/disarm Using BLE

It's a BLE-enabled, cloud-connected smartphone app used to control & monitor who/when PIR is armed/disarmed. Uses Slack for notifications.

Terrarium and Linkit ONE

Control the water, humidity, light (switch light on at 6h00 and off at 23h00) , Temp (if under 30°C switch heaters on if over 35°C switch off), Heater (if temp over 45°C switch off under 30°C switch on), rain (set the rain interval to 2h raining delay to

Grove - Screw Terminal

Grove - Screw Terminal with four 3.5mm pitch pins rate up to 125V @ 6A. Terminal can accept 30 to 20AWG wire. It is the most common pitch screw terminal. This grove has four ports, including GND, VCC and two other undefined ports. Screw terminals are comm

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by