Grove - Serial Blueseeed(CSR BC417)

SKU
113020008

Grove - Serial Blueseeed TH (CSR BC417) is an easy to use module compatible with the existing Grove Base Shield, and designed for transparent wireless serial connection setup

$18.50
In stock
  • 10+: $16.65
  • 20+: $15.73
-
+

Grove - Serial Blueseeed TH (CSR BC417) is an easy to use module compatible with the existing Grove Base Shield, and designed for transparent wireless serial connection setup. The Grove - CSR BC417 module is fully qualified BluetoothV2.0+EDR(Enhanced Data Rate) 2Mbps Modulation with a complete 2.4GHz radio transceiver and baseband. It uses CSR Bluecore 04-External single chip Bluetooth system with CMOS technology and with AFH(Adaptive Frequency Hopping Feature).

 

Features:

  • Fully Qualified Bluetooth V2.0+EDR 3Mbps Modulation

  • Selectable baud rate

  • Auto-reconnect in 30 min when disconnected as a result of beyond the range of connection

 

 

Technical details

Dimensions 140mm x85mm x11.6mm
Weight G.W 10g
Battery Exclude
Operating Voltage 5.0VDC
Data Rate 2Mbps
RF Transmit Power (Max) +4dBm
Sensitivity -80dBm

Part List

Grove - Serial Bluetooth v3.0 1
Grove Cable 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454107705

A Car Controlled by Track Ball

DIY a car that controlled by track ball, cool gift for your kids!

Horror doll

Today , we will show you a terror of small doll . we use a controller to small doll eyes emit light of terror , It can swing and turn my hands and my head and emits a scream of terror . It also has a mount , Mount a PIR Sensor above . When someone close t

Grove - Serial Bluetooth v3.0

Wiki of Grove - Serial Bluetooth v3.0

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by