Grove Starter Kit for Photon
SKU
110060123
Specially selected Grove modules for photon
Easy to use sensors&actuators
Up to 8 Grove interfaces on expansion board
Solder-free
Include detailed handbook
- 10+: $44.91
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Starter Kit for Photon is an easy to use plug-and-play kit for the Photon - one base shield lets you connect a variety of included Grove modules.It includes a Grove Shield for Photon and several Groves, Grove Shield for Photon is an expansion board, which is more easy for users to build Groves 4-pin standard interfaces from Spark Photon, also avoid the user spent too many cables to build prototype.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 262g |
Battery | Exclude |
Part List
Grove Shield for Photon | 1 |
Grove - Button | 1 |
Grove - Buzzer | 1 |
Grove - Rotary Angle Sensor | 1 |
Grove - Temperature Sensor | 1 |
Grove - Light Sensor | 1 |
Grove - Chainable RGB LED | 1 |
Grove - 3-Axis Digital Accelerometer(±1.5g) | 1 |
Grove - 4 Digit Display | 1 |
Grove - Vibration Motor | 1 |
User's Manual | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454100539 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review