Grove - Temperature Sensor

SKU
101020015
Rating:
96% of 100
Grove compatible interface Arduino library ready Resistance Tolerance: ±1% 3.3/5V working voltage
$2.90
In stock
  • 10+: $2.61
  • 20+: $2.47
  • More
  • 50+: $2.32
  • Less
-
+

Grove - Temperature Sensor uses a thermistor to measure ambient temperature. The resistance of thermistor changes based on ambient temperature. This resistance value alters the output of a voltage divider which is measured by an analog input pin and converted to a temperature value. The operating range is -40 to 125°C , with an accuracy of 1.5°C .


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 24mm x20mm x9.8mm
Weight G.W 8g
Battery Exclude
Operating voltage 3.3~5V
Thermistor Zero power resistance 100 KΩ
Resistance Tolerance ±1%
Thermistor NCP18WF104F03RC (NTC)
Nominal B-Constant 4250 ~ 4299K
Operating temperature range -40°C to 125°C
Accuracy ± 1.5°C

Part List

Grove - Temperature Sensor 1
Grove Cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 90230000
UPC 841454107545
ROHS 1

The Environment Cube! Know the Land Beneath You using Sigfox

A cube with all the necessary sensors, suitable for a wide range of applications like agriculture, monitoring, ,etc.

BBGW starter tutorial#4:How hot is it today? Ask BBGW!

It is so hot today! And I need to know that what the temperature in my office now. What’s more, sunshine seems too strong also want get light intensity. Now decide make a display of these two things with BBGW and show it boss! Ask for an ice cola ...

Home Control Center using BeagleBone Green Wireless

SeeedStudio BeagleBone Green Wireless(SeeedStudio BBG Wireless) is a joint effort by BeagleBoard.org and Seeed Studio. The Wireless has included two Grove connectors support mraa library, making it easier to connect the ...

Baby Monitor with Wifi Micro

Now a days there are many wearables in market for different purposes, so why not we make one babies. With increase nuclear families is no to guide the new parents about their born baby. They always worried baby regarding his health, ...

Terrarium and Linkit ONE

features: -control the water in tank (if to low switch all tools off) -control humidity over 70% foger off ) -control light (switch on at 6h00 and 23h00) -control Temp under 30°C heaters if 35°C Heater temp 45°C on) -control rain ...

An IoT demo made with Arch Link(Mbed Platform)

An IoT demo made with Arch Link(Mbed Platform)

Lección 11 : Módulo Grove sensor de temperatura.

En esta lección vamos a aprender a conectar y programar el módulo GROVE sensor de .Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Lesson 11 : Temperature sensor Grove module.

In this lesson you will learn how to connect and program the temperature sensor grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

Grove - Temperature Sensor

The Grove - Temperature Sensor uses a Thermistor to detect the ambient temperature. The resistance of a thermistor will increase when the ambient temperature decreases. It's this characteristic that we use to calculate the ambient temperature. The detecta

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
    Great Parts Works as expected.

    Review by

    Posted on

  5.  
    Rating
    80%
    temp sensor works well

    Review by

    Posted on

Product Faqs


Sort by