Grove - Universal 4 Pin 20cm Unbuckled Cable (5 PCs Pack)

SKU
110990031
Rating:
96% of 100
Compared with the Electronic Brick system, the Grove System uses only 1 type of cable, (the Electronic Brick system uses 4)
$2.90
In stock
  • 10+: $2.61
  • 20+: $2.47
  • More
  • 50+: $2.32
  • Less
-
+

Compared with the Electronic Brick system, the Grove System uses only 1 type of cable, (the Electronic Brick system uses 4). These cables are compatible with all modules included in the Grove system.

5 cables are included in this pack.

More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 200mm x9.6mm x4mm
Weight G.W 21g
Battery Exclude

Part List

Grove - Universal 4 Pin 20cm Unbuckled Cable 5

ECCN/HTS

HSCODE 8544422100
UPC 841454107477
ROHS 1

Documents

Water Sensor Project

Connecting a water sensor to an Arduino is a great way to detect a leak, spill, flood, rain etc.

Arduino BoomBox

An Arduino UNO will be used to control the Grove Serial MP3 player by sending it specific serial commands. T

Wooden Recording Box

With some function modules, we can build certain funny objects. Here I will introduce you a wooden recording box which looks like an antique_radio.

The Talking Breathalyzer

The Talking Breathalyzer

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

  9.  
    Rating
    100%
    Best for quick install. Best for quick install.

    Review by

    Posted on

  10.  
    Rating
    60%
    Cheap but fragile cables These Grove cables are nice, except the fact that they are quite fragile

    Review by

    Posted on

Product Faqs


Sort by