Grove - Differential Amplifier

SKU
103020016
Find setting up an amplifier IC on the breadboard a troublesome and totally no-need-to-repeat job? This Grove module can save you clutter to settle up such an IC by integrating the whole operating circuit
$14.90
In stock
  • 10+: $13.41
  • 20+: $12.67
  • More
  • 50+: $11.92
  • Less
-
+

Find setting up an amplifier IC on the breadboard a troublesome and totally no-need-to-repeat job? This Grove module can save you clutter to settle up such an IC by integrating the whole operating circuit. It's designed for precise differential-input amplification. Input the differential signals of your sensor to this module through the male pins, then your Arduino will get a precisely amplified output from the Grove interface. The gain scale factor is selectable. You can get a 35 times or 1085 times amplification via a switch on the board

Features

  • High amplifying precision

  • Selectable scale factor

  • Can be conveniently read by Arduino

  • Strong input protection: ±40V

Application Ideas

  • Sensor signal amplifier

  • Signal comparison

  • General purpose amplification

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 130mm x90mm x11mm
Weight G.W 10g
Battery Exclude

Part List

Grove - Differential Amplifier 1
Grove - cable 1

ECCN/HTS

ECCN EAR99
HSCODE 8543909000
USHSCODE 8542330001
UPC 841454108535
ROHS 1

Grove - Differential Amplifier

Wiki of Grove - Differential Amplifier

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by