Grove Universal 4 Pin to Beaglebone® Blue 4 Pin Female JST/SH Conversion Cable (10 pcs pack)

SKU
114991495
Rating:
100% of 100

The Beaglebone® series are one of the most famous open source development board in the world

$6.45
In stock
  • 10+: $5.85
  • 20+: $5.50
  • More
  • 50+: $5.20
  • Less
-
+

The Beaglebone® series are one of the most famous open source development board in the world. Previously we have developed the Grove cape for Beaglebone® Series, it makes most Beaglebone® board reachable to the great Grove system which includes more than 150+ different kind of modules such as sensors, displays, actuactors etc. However the Beaglebone® Blue has very different design from most of the other Beaglebone® board, which makes it not possible using the Grove cape to connect Grove modules. That's why we make this cable - Grove Universal 4 Pin to Beaglebone® Blue 4 Pin Female JST/SH Conversion Cable (10 pcs pack).

It is a conversion cable specially make for using Grove with Beaglebone® Blue via I2C and UART, on one side is the Grove Universal 4 Pin connector, on the other side is Beaglebone® Blue 4 pin JST/SH connector. We also provide Grove Universal 4 Pin to Beaglebon® Blue 6 pin Conversion Cable, please clcik here to buy.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

Part List

Grove Universal 4 Pin to Beaglebone Blue 4 Pin Female JST/SH Conversion Cable (10 pcs pack) 10

ECCN/HTS

ECCN ERA99
HSCODE 8544422100
UPC 841454120605
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.