Grove Universal 4 Pin to Beaglebone Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack)

SKU
114991496
The Beaglebone series are one of the most famous open source development board in the world
$6.79
In stock
  • 10+: $6.11
  • 20+: $5.75
  • More
  • 50+: $5.45
  • Less
-
+

The Beaglebone series are one of the most famous open source development board in the world. Previously we have developed the Grove cape for Beaglebone Series, it makes most Beaglebone board reachable to the great Grove system which includes more than 150+ different kind of modules such as sensors, displays, actuactors etc. However the Beaglebone Blue has very different layout from most of the other Beaglebone board, which makes it not possible using the Grove cape to connect Grove modules. That's why we make this cable - Grove Universal 4 Pin to Beaglebone Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack).


It is a conversion cable specially make for using Grove with Beaglebone Blue via GPIO and ADC, on one side is the Grove Universal 4 Pin connector, on the other side is Beaglebone Blue 6 pin JST/SH connector. We also provide Grove Universal 4 Pin to Beaglebon Blue 4 pin Conversion Cable, please clcik here to buy.



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

Part List

Grove Universal 4 Pin to Beaglebone Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack) 10

ECCN/HTS

ECCN ERA99
HSCODE 8544422100
UPC 841454120599
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.