Grove - Voltage Divider

SKU
104020000
Rating:
100% of 100
The Grove – Voltage Divider provides an interface for measuring extern voltage, eliminating the need to connect a resistance to input interface
$5.90
In stock
  • 10+: $5.31
  • 20+: $5.02
  • More
  • 50+: $4.72
  • Less
-
+

111.png


The Grove – Voltage Divider provides an interface for measuring extern voltage, eliminating the need to connect a resistance to input interface. Besides, The voltage gain can select by dial switch.They are easy to use.

Features
  • Extern Voltage Interface and Grove Interface


  • Easy to use


  • Can adjust the gain


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 130mm x90mm x14mm
Weight G.W 12g
Battery Exclude

Part List

Grove - Voltage Divider 1

ECCN/HTS

ECCN EAR99
HSCODE 8504901900
USHSCODE 8504902000
UPC 841454107361

Grove - Voltage Divider

Wiki of Grove - Voltage Divider

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.