Loading...

Grove - Servo

SKU
316010005
Rating:
80% of 100

The Servo motor is a rotary actuator that allows for precise control of angular position which makes them suitable for use in closed-loop systems where precise position control is needed and is commonly used in electronics.

Grove - Servo is a bonus product for Grove lovers as we regulated the three-wire servo into a Grove standard connecter. You can plug and play it as a typical Grove module now, without jumper wires clutter. 

$5.90
In stock
  • 10+: $5.30
  • 20+: $4.90
  • More
  • 50+: $4.70
  • Less
-
+

PRODUCT DETAILS

Description

Grove - Servo is a bonus product for Grove lovers as we regulated the three-wire servo into a Grove standard connecter. You can plug and play it as a typical Grove module now, without jumper wires clutter.

What is the Servo Motor?

The Servo motor is a rotary actuator that allows for precise control of angular position which makes them suitable for use in closed-loop systems where precise position control is needed and is commonly used in electronics. Servo motors are part of a closed-loop system and they are a self-contained electrical device that rotates parts of a machine with high efficiency with great precision.

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software. 

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product. 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Tip

Also check our blogs to learn more about different servos and the comparison between stepper servos, stepper motors and DC motors! 

But if you feel like a proto servo, please check out EMAX 9g ES08A High Sensitive Mini Servo. They are the same model, both of good quality and burden-free price.
 

Technical details

Dimensions 60mm x60mm x14.5mm
Weight G.W 12.5g
Battery Exclude

Part List

Grove - Servo 1
Cable 1
Servos Horn 3
Screw 3

ECCN/HTS

HSCODE 8501101000
USHSCODE 9503000090
UPC 841454116059
ROHS 1

LEARN AND DOCUMENTS

Learn

I made the simplest automatic non-contact switch on Arduino in order to avoid bacterial and virus transmission when using public dispenser.
A Face Hitting Machine enables you hit those you dislike on the face, even with uplifting slap sound effect. Your decompression artifact.
Lucky Money Counting Box with traditional Chinese spring festival decoration, especially for you to count new year Hongbao easily!
A mechanical flower that will open when touched, you can tell the day from the petals, as well as the date, time, temperature and humidity.
Don't worry about losing your keys: this door opens at the tap of your fingerprints
This fingerprint box can store your private thing, you don't worry people take your important stuff any more.
En esta lección vamos a aprender como conectar y programar el módulo GROVE de servomotor.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.
This demo is displaying the face expression, and it uses the servo as the neck to torsion head.
Today, I will introduce a fingerprint unlocking device that can be used for the fingerprint unlocking door. This provides us with a faster and safer way to open and close doors than the traditional way.
In this lesson you will learn how to connect and program the servo grove module.Thanks Javier Martinez provide this lesson for introduction to Seeeduino with Grove Starter Kit.

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    80%
     
     
    By

FAQ

1 Item

Show per page