Grove - Vibration Motor

SKU
105020003
Rating:
100% of 100
Coin size motor Easy to use Perfect for toys or cell phone projects
$2.90
In stock
  • 10+: $2.61
  • 20+: $2.47
  • More
  • 50+: $2.32
  • Less
-
+

It consists of one coin type motor which is a Permanent Magnet coreless DC motor. It vibrates when the input logic is HIGH. It is very easy to drive and Grove compatible. Can be used in toys and cell phone modules.


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.



Technical details

Dimensions 24mm x20mm x9.8mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Vibration Motor 1

ECCN/HTS

ECCN EAR99
HSCODE 8503001000
USHSCODE 85177000
UPC 841454107378
ROHS 1

Grove - Introduction in a Vibration Motor - only for adults

Beginner-Example

Facebook Like Monitor

A device to get how many likes at your Facebook page

Magic Bracelet

Hello there, In this instructable I would like to introduce the Magic Bracelet. Actually, it is a gesture recognition device with Infrared Emitter & Receiver. Bracelet makes possible control(turn on/off basically) your ...

5 Minutes to DIY Your Own Pokemon Go Safety Badge!

Soon after Pokeman Go released, the safety issues of playing this game outdoor have drawn a lot attentions. Players run on street without watching traffic,even one them fell down from bridge. It is difficult to be aware surroundings ...

Grove - Vibration Motor

This is a mini vibration motor suitable as a non-audible indicator. When the input is HIGH, the motor will vibrate just like your cell phone on silent mode.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by