Grove - Mini Track Ball

SKU
101020091
Rating:
100% of 100
360° and Quick Detection. Translucent Click Button. Standardized with Grove Interface. Powerful MCU to Enrich Your Applications.
$16.90
In stock
  • 10+: $15.21
  • 20+: $14.37
  • More
  • 50+: $13.52
  • Less
-
+

If you need a mini controller for your robot, This product will be your type. We have developed a product called Grove - Mini Track ball. As you can see, on this product, there is a mini track ball here, you can feel free to rotate the ball horizontally and vertically from any angle. There are 5 axes here, up down left right and press down. As you move the ball, you will get the the values from these 5 axes and the values will be changed according to the direction and speed you move the ball.

With the STM32F103C8T6 and AN48841B chip inside, you can turn plenty of your ideas into real things. It is also standardized with Grove interface which will save you a lot of work in the process of prototyping.

Have fun !

FEATURES

  • 360° and Quick Detection.

  • Translucent Click Button.

  • Standardized with Grove Interface.

  • Powerful MCU to Enrich Your Applications.

SPECIFICATION

  • Operating Voltage: 3.3V~5.5V (typical at 5V)

  • Operating Current: 28 mA (Maximum Operating Current: 40 mA)

  • MCU Frequency: 64 MHz

  • Operating Frequency: 105±5kHz

  • Hall Effect Filed Strength Range: |0.5| ~ |8| mT


Technical details

Dimensions 100mm x60mm x11mm
Weight G.W 8g
Battery Exclude

Part List

Grove - Mini Track Ball 1

ECCN/HTS

ECCN EAR99
HSCODE 8538900000
USHSCODE 8538900000
UPC 841454118152

Grove - Mini Track Ball

Grove - Mini Track ball will give an easy access to prototyping a practical motion-tracking function module for your applications. It has implanted 360° detection and click detection with high accuracy and quick response.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.