Grove - Rotary Angle Sensor(P)

SKU
101020048
Rating:
100% of 100
What does “P” mean? “P” is for “panel mount” in this product
$2.90
In stock
  • 10+: $2.61
  • 20+: $2.47
  • More
  • 50+: $2.32
  • Less
-
+
What does “P” mean? “P” is for “panel mount” in this product. This Grove – Rotary Angle Sensor is a sister version of original Grove – Rotary Angle Sensor. They are identical except the Grove connecter is moved to the back so that you can easily use it as a neat and wire-free human interface device.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 20mm x20mm x20mm
Weight G.W 10g
Battery Exclude

Part List

Grove - Rotary Angle Sensor(P) 1

ECCN/HTS

ECCN EAR99
HSCODE 9031900090
USHSCODE 90230000
UPC 841454107743
ROHS 1

Using Grove-Rotary Angle Sensor(P) to Control Grove LED

Using Arduino/Genuino 101 to control the brightness of an LED through Grove-Rotary Angle Sensor(P) .

Christmas Sous Vide Feast

As a foodie, I have always longed for some sous vide dishes. However I haven’t got a chance to try it yet. [Sous vide (/suːˈviːd/) comes from French, means "under vacuum", a method of cooking in which food is sealed in airtight then placed in a

Grove - Rotary Angle Sensor(P)

This is wiki for Grove - Rotary Angle Sensor(P).

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.