Grove - Yellow LED Button

SKU
111020045

Grove - Yellow LED Button, toggle key, LED key

$2.45
In stock
  • 10+: $2.21
  • 20+: $2.08
  • More
  • 50+: $1.96
  • Less
-
+

The Grove - LED Button is composed of Grove - Yellow Button,  Grove - Blue LED Button  and  Grove - Red LED Button

The Grove - Yellow LED Button is stable and reliable with 100 000 times long life. With the build-in LED, you can apply it to many interesting projects, it is really useful to use the LED to show the status of the button. We use a high-quality N-Channel MOSFET to control the LED to ensure the high switching speed and  low power consumption. All in all, you want some really awesome  shining button? Here you go ..

Features

  • Long Operating life

  • Easy to use

  • Grove Digital interface

Pin Map

Show demo


Technical details

Dimensions 40mm x20mm x16mm
Weight G.W 10.3g
Battery Exclude
Operating voltage 3.3V/5V
Press Resistance <100mΩ
Release Resistance >100MΩ

Part List

Grove - Yellow LED Button 1
Grove cable 1

ECCN/HTS

ECCN EAR99
HSCODE 8536500000
USHSCODE 8531200040
UPC 841454120766

Grove - Yellow LED Button

This is the wiki of Grove - Yellow LED Button

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.