Loading...

Grove Starter Kit for LinkIt ONE

SKU
110060039
Rapid prototyping Include popular grove modules Grove Base Shield is compatible with Arduino
$69.90
In stock
  • 10+: $62.91
  • 20+: $59.42
  • More
  • 50+: $55.92
  • Less
-
+

PRODUCT DETAILS

Grove Starter Kit for LinkIt ONE is a theme package for IoT (Internet of Things). It is designed to help you get an idea of IoT city and turn it into reality as soon as possible. It includes many of the most popular plug-n-play Grove modules for IoT city projects. The modules range from Dust Sensor to UV Sensor, Temperature & Humidity Sensor, and Barometer Sensor etc., helping you maximize the advantages of LinkIt ONE.


Part List


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 269g
Battery Exclude

Part List

Grove - Dust Sensor 1
Grove - Temperature & Humidity Sensor Pro 1
Grove - Sound Sensor 1
Grove - UV Sensor 1
Grove - Barometer Sensor 1
Grove - Light Sensor 1
Grove - 3-Axis Digital Accelerometer(±16g) 1
Grove - Led Bar 1
Grove - Servo 1
Grove - Touch 1
Grove - Base Shield 1
Grove Guide 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC 841454107255

LEARN AND DOCUMENTS

Learn

Wiki of Grove Starter Kit for LinkIt ONE

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ