Loading...

Grove Starter Kit for Photon

SKU
110060123
Specially selected Grove modules for photon Easy to use sensors&actuators Up to 8 Grove interfaces on expansion board Solder-free Include detailed handbook
$49.90
Out of stock
  • 10+: $44.91
  • 20+: $42.42
  • More
  • 50+: $39.92
  • Less

PRODUCT DETAILS

Grove Starter Kit for Photon is an easy to use plug-and-play kit for the Photon - one base shield lets you connect a variety of included Grove modules.It includes a Grove Shield for Photon and several Groves, Grove Shield for Photon is an expansion board, which is more easy for users to build Groves 4-pin standard interfaces from Spark Photon, also avoid the user spent too many cables to build prototype.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 262g
Battery Exclude

Part List

Grove Shield for Photon 1
Grove - Button 1
Grove - Buzzer 1
Grove - Rotary Angle Sensor 1
Grove - Temperature Sensor 1
Grove - Light Sensor 1
Grove - Chainable RGB LED 1
Grove - 3-Axis Digital Accelerometer(±1.5g) 1
Grove - 4 Digit Display 1
Grove - Vibration Motor 1
User's Manual 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC 841454100539
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ